ZHCSK48D February 2019 – May 2021 CC3135MOD
PRODUCTION DATA
The CC3135MOD device is designed to also support antenna selection and is controlled from Image Creator. When enabled, there are 3 options possible options:
Figure 10-2 shows the antenna selection implementation for Wi-Fi, with BLE operating on it's own antenna. Note in this implementation, only a single GPIO from the BLE device to the CC3135MOD device is required. The Antenna switch (14)is controlled by 2 GPIO lines from the CC3135MOD device. Table 7-2 lists which GPIOs can be used for Antenna Selection.