ZHCSSA2C April 2023 – June 2023 CC2340R5
PRODUCTION DATA
PARAMETERS | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
fSCLK 1/tsclk |
SPI clock frequency | Primary Mode 1.71 < VDDS < 3.8 |
12 | MHz | ||
Secondary Mode 2.7 < VDDS < 3.8 |
8 | |||||
Secondary Mode VDDS < 2.7 |
7 | |||||
DCSCK | SCK Duty Cycle | 45 | 50 | 55 | % |