ZHCSCA4B January 2014 – June 2014
PRODUCTION DATA.
MIN | MAX | UNIT | |
---|---|---|---|
Voltage applied at V33D to DGND | –0.3 | 3.6 | V |
Voltage applied at V33A to AGND | –0.3 | 3.6 | |
Voltage applied to any pin(2) | –0.3 | 3.6 |
MIN | MAX | UNIT | ||
---|---|---|---|---|
Tstg | Storage temperature range | –40 | 150 | °C |
V(ESD)(1) | Human-Body Model (HBM)(2) | 2 | 2 | kV |
Charged-Device Model (CDM)(3) | 750 | 750 | kV |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
V | Supply voltage during operation, V33D, V33A | 3.0 | 3.3 | 3.6 | V |
TA | Operating free-air temperature range | –40 | 85 | °C | |
TJ | Junction temperature | 85 |
THERMAL METRIC(1) | bq500414Q | UNIT | |
---|---|---|---|
RGZ 48 PINS |
|||
RθJA | Junction-to-ambient thermal resistance | 27.1 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 12.9 | |
RθJB | Junction-to-board thermal resistance | 4.3 | |
ψJT | Junction-to-top characterization parameter | 0.2 | |
ψJB | Junction-to-board characterization parameter | 4.3 | |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 0.6 |
PARAMETER | TEST CONDITIONS | MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
SUPPLY CURRENT | |||||||
IV33A | Supply current | V33A = 3.3 V | 8 | 15 | mA | ||
IV33D | V33D = 3.3 V | 44 | 55 | ||||
ITotal | V33D = V33A = 3.3 V | 52 | 60 | ||||
INTERNAL REGULATOR CONTROLLER INPUTS/OUTPUTS | |||||||
V33 | 3.3-V linear regulator | Emitter of NPN transistor | 3.25 | 3.3 | 3.6 | V | |
V33FB | 3.3-V linear regulator feedback | 4 | 4.6 | ||||
IV33FB | Series pass base drive | VIN = 12 V; current into V33FB pin | 10 | mA | |||
Beta | Series NPN pass device | 40 | |||||
EXTERNALLY SUPPLIED 3.3 V POWER | |||||||
V33D | Digital 3.3-V power | TA = 25°C | 3 | 3.6 | V | ||
V33A | Analog 3.3-V power | TA = 25°C | 3 | 3.6 | |||
V33Slew | 3.3-V slew rate | 3.3-V slew rate between 2.3 V and 2.9 V, V33A = V33D |
0.25 | V/ms | |||
DIGITAL DEMODULATION INPUTS: COMM_A+, COMM_A-, COMM_B+, COMM_B- | |||||||
VCM | Common mode voltage each pin | –0.15 | 1.631 | V | |||
COMM+, COMM- | Modulation voltage digital resolution | 1 | mV | ||||
REA | Input Impedance | Ground reference | 0.5 | 1.5 | 3 | MΩ | |
IOFFSET | Input offset current | 1-kΩ source impedance | –5 | 5 | µA | ||
ANALOG INPUTS: V_IN, V_SENSE, I_SENSE, T_SENSE, LED_MODE, LOSS_THR | |||||||
VADC_OPEN | Voltage indicating open pin | LED_MODE, LOSS_THR open | 2.37 | V | |||
VADC_SHORT | Voltage indicating pin shorted to GND | LED_MODE, LOSS_THR shorted to ground | 0.36 | ||||
VADC_RANGE | Measurement range for voltage monitoring | ALL ANALOG INPUTS | 0 | 2.5 | |||
INL | ADC integral nonlinearity | –2.5 | 2.5 | mV | |||
Ilkg | Input leakage current | 3 V applied to pin | 100 | nA | |||
RIN | Input impedance | Ground reference | 8 | MΩ | |||
CIN | Input capacitance | 10 | pF | ||||
DIGITAL INPUTS/OUTPUTS | |||||||
VOL | Low-level output voltage | IOL = 6 mA , V33D = 3 V | DGND1 + 0.25 | V | |||
VOH | High-level output voltage | IOH = –6 mA , V33D = 3 V | V33D – 0.6 V |
||||
VIH | High-level input voltage | V33D = 3 V | 2.1 | 3.6 | |||
VIL | Low-level input voltage | V33D = 3.5 V | 1.4 | ||||
IOH(MAX) | Output high source current | 4 | mA | ||||
IOL(MAX) | Output low sink current | 4 | |||||
SYSTEM PERFORMANCE | |||||||
VRESET | Voltage where device comes out of reset | V33D pin | 2.4 | V | |||
tRESET | Pulse width needed for reset | RESET pin | 2 | µs | |||
fSW | Switching Frequency | 120 | 205 | kHz | |||
tdetect | Time to detect presence of device requesting power | 0.5 | s |