ZHCSCA4B January 2014 – June 2014
PRODUCTION DATA.
The device is designed to operate from an input voltage supply range between 3.0-V to 3.6-V, nominal 3.3-V. The A6 Tx type requires 12-V system voltage. TPS40210 SEPIC converter is recommend to work with 6-V to 16-V input.