ZHCSNF1 February 2021 BQ25960
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
TIMINGS | |||||
tVACOVP | VAC OVP response time | 100 | ns | ||
tBATOCP | IBAT OCP response time | 640 | µs | ||
tINT | Duration that INT is pulled low when an event occurs | 256 | µs | ||
tALM_DEBOUNCE | Time between consecutive faults for ALM indication | 120 | ms | ||
I2C INTERFACE | |||||
fSCL | SCL clock frequency | 1000 | kHz |