ZHCSNF1 February 2021 BQ25960
PRODUCTION DATA
If adapter is removed during soft start timer, CHG_EN will be cleared after soft-start timer expires. The user can program the soft-start timer in SS_TIMEOUT register. If adapter is removed after soft-start timer expires, converter stops switching and CHG_EN is cleared after the deglitch time programmed in IBUSUCP_FALL_DG_SEL register. The device prevents boost back when the adapter is removed during and after the soft-start timer. To accelerate VBUS or VAC discharge after adapter removal, the user to turn on the VBUS pulldown resistor (RVBUS_PD) and VAC pulldown current resistor (RVAC_PD) by setting BUS_PD_EN or VAC1_PD_EN or VAC2_PD_EN to '1'.