ZHCSNF1 February 2021 BQ25960
PRODUCTION DATA
In this scenario, ACFET1-RBFET1 is populated, but ACFET2-RBFET2 is not. VAC2 is short to VBUS and ACDRV2 is pulled down to ground. The table below summarizes the connection, register control and status functions. Use VAC1 for adapter input and VBUS for wireless input.
INPUT CONFIGURATION | DUAL INPUT |
---|---|
External FET connection | ACFET1-RBFET1, no ACFET2-RBFET2 |
Input pin connection |
VAC1 connected to input source 1 VAC2 short to VBUS |
ACDRV pin connection |
ACDRV1 active ACDRV2 short to ground |
ACDRV1_STAT |
0: ACDRV1 OFF 1: ACDRV1 ON |
ACDRV2_STAT | 0 |
DIS_ACDRV_BOTH | 0: Allow ACDRV1 to turn on if other conditions of ACDRV turn on are met 1: Force ACDRV1 OFF |
ACRB1_CONFIG_STAT | 1 |
ACRB2_CONFIG_STAT | 0 |
EN_HIZ |
0: Allow ACDRV1 to turn on if other conditions of ACDRV turn on are met 1: Force ACDRV1 OFF |