SLUS784E December 2007 – December 2015
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
CHARGE VOLTAGE | INPUT OVERVOLTAGE | TERMINATION ENABLE | SAFETY TIMER ENABLE | POWER GOOD STATUS | IC ENABLE | PACK TEMP | PACK VOLTAGE DETECTION (ABSENT) | DEVICES(1)(2) |
---|---|---|---|---|---|---|---|---|
4.2 V | 6.5 V | TMR pin | TMR pin | PG pin | No | TS pin | With timer enabled | bq24086DRCR |
bq24086DRCT | ||||||||
4.2 V | 6.5 V | TMR pin | TMR pin | PG pin | CE pin | No | With timer enabled | bq24085DRCR |
bq24085DRCT | ||||||||
4.2 V | 6.5 V | TE pin | TMR pin | No | CE pin | No | With termination enabled | bq24087DRCR |
bq24087DRCT | ||||||||
4.2 V | 10.5 V | TMR pin | TMR pin | PG pin | No | TS pin | With timer enabled | bq24088DRCR |
bq24088DRCT |