ZHCSPA6F September 2006 – January 2022
PRODUCTION DATA
A typical application consists of a microcontroller that is configured to be a SDQ communication host device and the BQ2022A being the SDQ slave device. The host and slave have open drain functionality for which a pullup resistor (typically 10 kΩ) is required connected to a pullup voltage in the range of 2.65 V to 5.5 V.