ZHCSPA6F September 2006 – January 2022
PRODUCTION DATA
Initialization consists of two pulses, the RESET and the PRESENCE pulses. The host generates the RESET pulse, while the BQ2022A responds with the PRESENCE pulse. The host resets the BQ2022A by driving the DATA bus low for at least 480 μs. For more details, see Section 7.5.11.