ZHCSDC6D November 2014 – February 2018 AMC7836
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
GPIO-7 | GPIO-6 | GPIO-5 | GPIO-4 | GPIO-3 | GPIO-2 | GPIO-1 | GPIO-0 |
R/W-1 | R/W-1 | R/W-1 | R/W-1 | R/W-1 | R/W-1 | R/W-1 | R/W-1 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | GPIO-7 | R/W | 1 |
For write operation the GPIO pin operates as an output. Writing a 1 to the GPIO-n bit sets the GPIO-N pin to high impedance. Writing a 0 sets the GPIO-n pin to logic low. For read operations the GPIO pin operates as an input. Read the GPIO-n bit to receive the status of the GPIO-n pin. The GPIO-n pin has 48-kΩ input impedance to IOVDD. |
6 | GPIO-6 | R/W | 1 | |
5 | GPIO-5 | R/W | 1 | |
4 | GPIO-4 | R/W | 1 | |
3 | GPIO-3 | R/W | 1 | |
2 | GPIO-2 | R/W | 1 | |
1 | GPIO-1 | R/W | 1 | |
0 | GPIO-0 | R/W | 1 |