ZHCSDC6D November 2014 – February 2018 AMC7836
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | TEMP-CH | CH20 | CH19 | CH18 | CH17 | CH16 | |
R/W-All Zeros | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-6 | Reserved | R/W | All Zeros |
Reserved for factory use |
5 | TEMP-CH | R/W | 0 |
When set to 1 the local temperature sensor is enabled for ADC conversion. When cleared to 0 the local temperature sensor is ignored. |
4 | CH20 | R/W | 0 |
When set to 1 the corresponding analog input channel ADC_n is accessed during an ADC conversion cycle. When cleared to 0 the corresponding input channel ADC_n is ignored during an ADC conversion cycle. |
3 | CH19 | R/W | 0 | |
2 | CH18 | R/W | 0 | |
1 | CH17 | R/W | 0 | |
0 | CH16 | R/W | 0 |