ZHCSDC6D November 2014 – February 2018 AMC7836
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | ICONV | ||||||
R/W-All zeros | R/W-0 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-1 | Reserved | R/W | All zeros |
Reserved for factory use |
0 | ICONV | R/W | 0 |
Internal ADC conversion bit. Set this bit to 1 to start the ADC conversion internally. The bit is automatically cleared to 0 after the ADC conversion starts. |