ZHCSE24B April 2015 – April 2019 AM3358-EP
PRODUCTION DATA.
Device OPPs are defined in Table 5-2 through Table 5-4.
VDD_CORE OPP
Device Rev. "B" |
VDD_CORE | DDR3, DDR3L(2) | DDR2(2) | mDDR(2) | L3 and L4 | |||
---|---|---|---|---|---|---|---|---|
MIN | NOM | MAX | ||||||
OPP100 | 1.056 V | 1.100 V | 1.144 V | 400 MHz | 266 MHz | 200 MHz | 200 and 100 MHz | |
OPP50 | 0.912 V | 0.950 V | 0.988 V | — | 125 MHz | 90 MHz | 100 and 50 MHz |
VDD_MPU OPP
Rev "B" |
VDD_MPU | ARM (A8) | ||
---|---|---|---|---|
MIN | NOM | MAX | ||
Turbo | 1.210 V | 1.260 V | 1.326 V | 800 MHz |
OPP120 | 1.152 V | 1.200 V | 1.248 V | 720 MHz |
OPP100 | 1.056 V | 1.100 V | 1.144 V | 600 MHz |
OPP50 | 0.912 V | 0.950 V | 0.988 V | 300 MHz |
VDD_CORE | VDD_MPU |
---|---|
OPP50 | OPP50 |
OPP50 | OPP100 |
OPP100 | OPP50 |
OPP100 | OPP100 |
OPP100 | OPP120 |
OPP100 | Turbo |