ZHCSE24B April 2015 – April 2019 AM3358-EP
PRODUCTION DATA.
NO. | PARAMETER | OPP100 | OPP50 | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | ||||
12 | td(CLKL-CMD) | Delay time, MMC_CLK rising clock edge to MMC_CMD transition | 3 | 14 | 3 | 17.5 | ns | ||
13 | td(CLKL-DAT) | Delay time, MMC_CLK rising clock edge to MMC_DATx transition | 3 | 14 | 3 | 17.5 | ns |