ZHCSE24B April 2015 – April 2019 AM3358-EP
PRODUCTION DATA.
SIGNAL NAME [1] | DESCRIPTION [2] | TYPE [3] | BALL [4] |
---|---|---|---|
uart0_ctsn | UART Clear to Send | I | E18 |
uart0_rtsn | UART Request to Send | O | E17 |
uart0_rxd | UART Receive Data | I | E15 |
uart0_txd | UART Transmit Data | O | E16 |
SIGNAL NAME [1] | DESCRIPTION [2] | TYPE [3] | BALL [4] |
---|---|---|---|
uart1_ctsn | UART Clear to Send | I | D18 |
uart1_dcdn | UART Data Carrier Detect | I | F17, K18 |
uart1_dsrn | UART Data Set Ready | I | F18, L18 |
uart1_dtrn | UART Data Terminal Ready | O | G15, L17 |
uart1_rin | UART Ring Indicator | I | G16, L16 |
uart1_rtsn | UART Request to Send | O | D17 |
uart1_rxd | UART Receive Data | I | D16 |
uart1_txd | UART Transmit Data | O | D15 |
SIGNAL NAME [1] | DESCRIPTION [2] | TYPE [3] | BALL [4] |
---|---|---|---|
uart2_ctsn | UART Clear to Send | I | C17, U1 |
uart2_rtsn | UART Request to Send | O | C16, U2 |
uart2_rxd | UART Receive Data | I | A17, G17, H17, K18 |
uart2_txd | UART Transmit Data | O | B17, G18, J15, L18 |
SIGNAL NAME [1] | DESCRIPTION [2] | TYPE [3] | BALL [4] |
---|---|---|---|
uart3_ctsn | UART Clear to Send | I | G17, M17, U3 |
uart3_rtsn | UART Request to Send | O | G18, M18, U4 |
uart3_rxd | UART Receive Data | I | C15, G15, L17 |
uart3_txd | UART Transmit Data | O | C18, G16, L16 |