ZHCSV30 March 2024 AFE5816
PRODUCTION DATA
DEVICE | DESCRIPTION | PACKAGE | BODY SIZE (NOM) |
---|---|---|---|
AFE5818 | 16-Channel, Ultrasound, Analog Front-End (AFE) with 124-mW/Channel, 0.75nV/√ Hz Noise, 14-Bit, 65-MSPS or 12-Bit, 80-MSPS ADC and Passive CW Mixer | NFBGA (289) | 15mm × 15mm |
AFE5812 | Fully Integrated, 8-channel Ultrasound AFE with Passive CW Mixer, and Digital I/Q Demodulator, 0.75nV/√ Hz, 14 and 12 Bits, 65 MSPS, 180mW/ch | NFBGA (135) | 15mm × 9mm |
AFE5809 | 8-Channel
Ultrasound AFE with Passive CW Mixer, and Digital
I/Q Demodulator, 0.75nV/√ Hz, 14 and 12 Bits, 65 MSPS, 158mW/ch |
NFBGA (135) | 15mm × 9mm |
AFE5808A | 8-Channel
Ultrasound AFE with Passive CW Mixer, 0.75nV/√
Hz, 14 and 12 Bits, 65 MSPS, 158mW/ch |
NFBGA (135) | 15mm × 9mm |
AFE5807 | 8-Channel Ultrasound AFE with Passive CW Mixer, 1.05nV/√ Hz, 12 Bits, 80 MSPS, 117mW/ch | NFBGA (135) | 15mm × 9mm |
AFE5803 | 8-Channel Ultrasound AFE, 0.75nV/√ Hz, 14 and 12 Bits, 65 MSPS, 158mW/ch | NFBGA (135) | 15mm × 9mm |
AFE5805 | 8-Channel Ultrasound AFE, 0.85nV/√ Hz, 12 Bits, 50 MSPS, 122mW/ch | NFBGA (135) | 15mm × 9mm |
AFE5804 | 8-Channel Ultrasound AFE, 1.23nV/√Hz, 12 Bits, 50 MSPS, 101mW/ch | NFBGA (135) | 15mm × 9mm |
AFE5801 | 8-Channel
Variable-Gain Amplifier (VGA) with Octal
High-Speed ADC, 5.5nV/√ Hz,
12 Bits, 65 MSPS, 65mW/ch |
VQFN (64) | 9mm × 9mm |
AFE5851 | 16-Channel VGA with High-Speed ADC, 5.5nV/√Hz, 12 Bits, 32.5 MSPS, 39mW/ch | VQFN (64) | 9mm × 9mm |
VCA5807 | 8-Channel
Voltage-Controlled Amplifier for Ultrasound with
Passive CW Mixer, 0.75nV/√ Hz, 99mW/ch |
HTQFP (80) | 14mm × 14mm |
VCA8500 | 8-Channel, Ultra-Low-Power VGA with Low-Noise Pre-Amp, 0.8nV/√ Hz, 65mW/ch | VQFN (64) | 9mm × 9mm |
ADS5294 | Octal-Channel, 14-Bit, 80-MSPS ADC, 75dBFS SNR, 77mW/ch | HTQFP (80) | 14mm × 14mm |
ADS5292 | Octal-Channel, 12-Bit, 80-MSPS ADC, 70dBFS SNR, 66mW/ch | HTQFP (80) | 14mm × 14mm |
ADS5295 | Octal-Channel, 12-Bit, 100-MSPS ADC, 70.6dBFS SNR, 80mW/ch | HTQFP (80) | 14mm × 14mm |
ADS5296A | 10-Bit,
200-MSPS, 4-Channel, 61dBFS SNR, 150mW/ch and
12-bBit, 80-MSPS, 8-Channel, 70dBFS SNR, 65mW/ch ADC |
VQFN (64) | 9mm × 9mm |