ZHCSEA4C May 2015 – December 2020 ADS54J40
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
JESD SWING | 0 | FOVR CHA EN | 0 | 0 | 0 | ||
R/W-0h | W-0h | R/W-0h | W-0h | W-0h | W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-5 | JESD SWING | R/W | 0h | These bits select the output amplitude VOD (mVPP) of the JESD transmitter (for all lanes). 0 = 860 mVPP 1 = 810 mVPP 2 = 770 mVPP 3 = 745 mVPP 4 = 960 mVPP 5 = 930 mVPP 6 = 905 mVPP 7 = 880 mVPP |
4 | 0 | W | 0h | Must write 0 |
3 | FOVR CHA EN | R/W | 0h | This bit enables overwrites of the PDN pin with the FOVR signal from channel A. 0 = Normal operation 1 = PDN is overwritten |
2-0 | 0 | R/W | 0h | Must write 0 |