ZHCSEA4C May 2015 – December 2020 ADS54J40
PRODUCTION DATA
After the device is powered up, the dc offset correction block estimates the internal dc offset with the idle channel input before the block is frozen. When frozen, the correction block holds the last estimated value that belongs to the internal dc offset. After the correction block is frozen, an external signal can be applied.