ZHCSEA4C May 2015 – December 2020 ADS54J40
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | 0 | 0 | 0 | 0 | LSB SELECT | |
W-0h | W-0h | W-0h | W-0h | W-0h | W-0h | R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-2 | 0 | W | 0h | Must write 0 |
1-0 | LSB SELECT | R/W | 0h | These bits enable the output of the FOVR flag instead of the output data LSB. Ensure that LSB SEL EN register bit is set to 1. 00 = Output is 16-bit data (14-bit ADC data padded with two 0s as LSBs) 11 = LSB of 16-bit output data is replaced by the FOVR information for each channel. |