ZHCSK67B June 2017 – August 2019 ADS1287
PRODUCTION DATA.
The power supplies can be sequenced in any order. At power-on, the difference of (AVDD – AVSS) and DVDD are monitored by internal comparators that are logical AND'd to produce the internal reset signal. After the power supplies have crossed the respective thresholds, 216 fCLK cycles are counted before the ADC exits the reset state and is ready for communication. New conversion data are available; see Figure 7 and the Switching Characteristics table.