ZHCSHX9L November 2008 – February 2019 ADC14155QML-SP
PRODUCTION DATA.
The input common mode voltage, VCM, should be in the range of 1.4 V to 1.6 V and be a value such that the peak excursions of the analog signal do not go more negative than ground or more positive than 2.6 V. It is recommended to use VRM (pin 46 or 47) as the input common mode voltage.