[an error occurred while processing this directive]

模拟 Altera FPGAs

德州仪器和Altera® 密切合作,为广泛的应用提供最好的模拟和电源管理解决方案。

 


TI Clock Solutions for FPGAs

TI's Clock products enables you to deliver high-performance, state-of-the-art products to market faster with lower risk and higher productivity. With a perfect blend of high performance, low power, high configurability clock devices that include clock jitter cleaners, clock generators and clock buffers we can support the complete clocking tree needs of FPGA's and enable them in moving to higher data rates for various data transmission standards. Devices which address this need by providing low-noise precision clocks (<1ps RMS, 10kHz – 20MHz) for these type of applications. In addition, TI also provides clock devices that can help simplify and centralize the clock tree surrounding your FPGA, with fractional-N PLL-based generators and a wide portfolio of high-performance clock distribution buffers.

TI value your time and money in the search for the perfect clocking solution in race to win the market. TI has a diversified portfolio of Clock products to support all clocking needs. Some of the highlights of the portfolio are:

  • High Performance: Address the clocking requirements for high-speed cores within FPGAs by providing low-noise precision clocks (<500 fs RMS, 10kHz – 20MHz)
Enables low EMI designs via SSC
  • Simplify and Centralize: Provide solutions to simplify and centralize the clock tree surrounding FPGA, with Fractional-N PLL-based generators and a wide portfolio of high-performance clock distribution buffers
  • Flexibility: Enable flexible frequency planning for FPGA customers by innovative architecture achieves many common communications frequencies simultaneously Highly flexible and configurable devices to support a variety of different clock architectures.
  • Integration: Highly integrated solution saves board space and cost by consolidating multiple oscillators.

Clock Generation

LMK03806 – Ultra-high Performance Clock Generator

Parameter LMK03806 - Ultra Low Jitter Clock Generator with 14 Programmable Outputs.

RMS Jitter (156.25 MHz),  1.875MHz to 20 MHz

57 fs, rms
Number of inputs 1x SE, DE, or crystal.
Reference Frequency SE or DE: 1 MHz to 500 MHz.  Includes 25 MHz, 26.5625 MHz, 24.8832 MHz, 100 MHz, 125 MHz, 156.25 MHz
Crystal: 6 to 20.5 MHz  Includes 12.5 MHz, 15.36 MHz, 19.2 MHz, 19.44 MHz, 20 MHz, and 20.48 MHz
Output Frequency 2.3 MHz to 1300 MHz  2370 to 2600 MHz with reduced swing.
Includes 62.5 MHz, 74.25 MHz, 75 MHz, 100 MHz, 106.2 MHz, 125 MHz, 150 MHz, 155.52 MHz, 156.25 MHz, 200 MHz, 212.5 MHz, 250 MHz, 311.04 MHz, 312.5 MHz, 622.08 MHz, 625 MHz
Outputs 12x LVPECL/LVDS/LVCMOS driven by VCO.  1x LVPECL + 1x LVPECL/LVDS/LVCMOS buffered copy of reference.
Clock Domains Generate upto 8 unique output frequencies.
 

LMK04800 – Ultra High Performance Dual-PLL Jitter Cleaner

Parameter LMK04800 Family - Ultra Low Noise Clock Jitter Cleaner with Dual Loop PLLs
Clock Frequencies Upto 2.6 Mhz
RMS Jitter (156.25 MHz),  1.875MHz to 20 MHz
RMS Jitter (245.76 MHz), 100 Hz to 20 MHz
57 fs rms
123 fs rms
Number of inputs 2x SE or DE.
Reference Frequency SE or DE: 1 MHz to 500 MHz.  Includes 25 MHz, 26.5625 MHz, 24.8832 MHz, 100 MHz, 125 MHz, 156.25 MHz. Crystal: 6 to 20.5 MHz.  Includes 12.5 MHz, 15.36 MHz, 19.2 MHz, 19.44 MHz, 20 MHz, and 20.48 MHz
Output Frequency LMK04803: 1.8 MHz to 1011.5 MHz  1840 to 2023 MHz with reduced swing/features. LMK04805: 2.1 MHz to 1185 MHz  2148 to 2370 MHz with reduced swing/features. LMK04806: 2.3 MHz to 1300 MHz  2370 to 2600 MHz with reduced swing/features. LMK04808: 2.7 MHz to 1536 MHz  2750 to 3072 MHz with reduced swing/features. Includes 62.5 MHz, 74.25 MHz, 75 MHz, 100 MHz, 106.2 MHz, 122.88 MHz, 125 MHz, 150 MHz, 155.52 MHz, 156.25 MHz, 200 MHz, 212.5 MHz, 245.76 MHz, 250 MHz, 311.04 MHz, 312.5 MHz, 368.64 MHz, 491.52 MHz, 622.08 MHz, 625 MHz, 737.28 MHz, 983.04 MHz, 1474.56 MHz, 1966.08 MHz
Outputs 12x LVPECL/LVDS/LVCMOS driven by VCO.  1x LVPECL + 1x LVPECL/LVDS/LVCMOS buffered copy of reference.
Other features Analog Delay, Digital Delay, Dynamic Digital Delay, 0-Delay, Holdover, Hitless Switching.

CDCM6100x – Ultra-low jitter (500fs RMS typ, 10kHz – 20MHz) clock generation up to 683MHz. Provides 1, 2, or 4 outputs of LVPECL, LVDS or LVCMOS clocks with an easy-to-use pin-configurable interface. Integrated high performance VCO. Can be used to replace up to 4 low-jitter XOs in a single device. Available in a small footprint 5x5 QFN package.

Parameter CDCM6100x – Pin Programmable Clock Generator Family
RMS Jitter ( 156.25 MHz),  1.875MHz – 20 MHz 152 fs, rms
Reference Frequency Includes 25MHz, 26.5625MHz, 24.8832MHz
Number of inputs 1x SE or crystal
Output Frequency 44 MHz – 683 MHz

Includes 62.5MHz, 74.25MHz, 75MHz, 100 MHz, 106.2MHz, 125 MHz, 150MHz, 155.52 MHz, 156.25 MHz, 200 MHz, 212.5 MHz, 250 MHz, 311.04 MHz, 312.5 MHz, 622.08MHz, 625MHz

Outputs 4xLVPECL/LVDS or 8xLVCMOS, 1xLVCMOS Bypass


CDCE(L)9xx – Family of modular PLL-based programmable clock synthesizers. Generates up to 9 LVCMOS clocks from a single input frequency, either LVCMOS or XTAL input. Each output can be programmed for any clock frequency up to 230MHz, using up to four independent configurable fractional PLLs. Deep M/N divider ratio allows for the generation of 0-ppm clocks. All PLLs support spreadspectrum clocking (SSC). Onboard EEPROM for easy customization of device over I2C interface. Small footprint TSSOP package help to reduce board space requirements.

Parameter CDCE9xx – Programmable 1/2/3/4 PLL Clock Generator Family
Reference Frequency 8 – 32 MHz (Crystal), Upto 160 MHz (Single Ended)
Number of inputs 1x SE or crystal
Output Frequency Upto 230 MHz
Outputs

1, 3, 7, 9 Single Ended Clocks

Special Features

Fractional PLL, Spread Spectrum Clocking, Crystal Buffer

Clock Distribution

CDCLVD12xx/21xx – Family of industry's lowest additive jitter LVDS clock distribution buffers. Up to 16 low additive jitter (<300fs RMS typ, 10kHz – 20MHz), low skew clock outputs. Universal input support for LVPECL, LVDS or LVCMOS clocks. Signaling rate up to 800MHz. Small footprint QFN package help to reduce board space requirements.

CDCLVC11xx – Family of industry's lowest additive jitter LVCMOS clock distribution buffers. Up to 12 low additive jitter (<100fs RMS tip, 10kHz – 20MHz), low skew clock outputs. Signaling rate up to 250MHz. Small footprint TSSOP package help to reduce board space requirements.

Parameters CDCLVC11xx CDCLVD12xx CDCLVP12xx
Input Upto 250 MHz. LVCMOS Upto 800 MHz. LVPECL, LVDS, LVCMOS/TTL Upto 2 Ghz.  LVPECL, LVDS, LVCMOS/TTL
Output LVCMOS LVDS LVPECL
Number of Outputs Family supports 02/03/04/06/08/10/12 outputs Family supports 04/08/12/16 outputs Family supports 04/08/12/16 outputs
Additive Jitter (RMS) < 100 fs < 300 fs < 100 fs
Skew 15 ps 15 ps (1204),  50 ps (1216) 15 ps (1204),  30 ps (1216)
Special features Small Package, Ultra low jitter & skew 2.5V supply. Ultra low jitter & skew Ultra low Jitter & skew

Clocking for FPGA's

[an error occurred while processing this directive]