The following Altera boards have TI products attached!
Cyclone IV E DE2-115 Development Kit

The Altera DE2-115 from Terasic is the first development kit available to evaluate the Cyclone IV E FPGA and uses National Semiconductor's SIMPLE SWITCHER family and LDO for the complete power solution . The onboard Cyclone IV EP4CE115 device is the largest offering of the Cyclone IV E series giving maximum flexibility for designers to prototype designs. The inclusion of Ethernet, RS-232, RS-485 and CAN make it an ideal design platform for industrial applications. A high speed mezzanine connector (HSMC) enables daughter cards to be plugged in extending this development board for other applications.
Back to top
Cyclone III USB 3.0 Board

Clavis Company's Cyclone III USB 3.0 Solution Board provides a complete environment to develop USB3.0 solutions. The board features National Semiconductor's LMZ12003 SIMPLE SWITCHER® Power Modules to power the Cyclone III FPGA and peripherals. A high speed mezzanine connector (HSMC) enables optional daughter cards to be plugged in extending this board into other applications.
Note: This board is only available for sale in Japan.
- LMZ12003 3A Power Module
- LP2998 DDR-I and DDR-II Termination Regulator
Back to top
Stratix IV GX Development Kit

The Altera Stratix IV GX FPGA Development Kit is a complete system-level design environment which includes both the hardware and software needed to immediately being developing FPGA designs.
Motionfire Motor Control Reference Design (FireFighter Module)

National Semiconductor, Arrow Electronics, and Altera have jointly developed a complete FPGA-based motor control platform with industrial communication interfaces. The Motionfire development platform includes a Cyclone-III and provides motor control system designers a comprehensive platform for rapid evaluation and prototyping of new designs. See the video
Back to top
Motionfire Motor Control Reference Design (FireDriver Module)

The FireDriver Module is a galvanically isolated plug-in power module which plugs onto the FireFighter platform. Each Module includes a Max-II CPLD and provides 24 phases or support for up to 12 motors. The 4-phase drivers provide up to 10A per phase at a DC bus voltage of 50VDC. See the video
Back to top
3G-SDI HSMC Daughter Card

The SDI-HSMC board provides a hardware platform to develop video broadcasting systems. It is to be used by customers designing SDI and AES systems. The HSMC connector enables customers to choose whichever host FPGA board suits their needs.
Back to top
SDALTEVK

National Semiconductor collaborated with Altera to develop a 3G-SDI and video clocking daughter card. This comprehensive platform includes a wide variety of IOs enabling customers to rapidly prototype broadcast video solutions. It includes the necessary FPGA IP in to further accelerate development. The HSMC connector enables customers to choose whichever host FPGA board suits their needs.
Back to top
Cyclone III-based MercuryCode

The EBV designed MercuryCode reference board supports the Cyclone III EP3C40-type FPGA with doubled the logic elements for designs with greatly increased complexity, but at a reasonable price point. The board supports multiple interfaces making it suitable to prototype a wide range of industrial applications.
Back to top
Cyclone III-based DBM series

This EBV designed board is the ideal board to start first experiments based on Altera Cyclone III FGPAs.
Back to top
Cyclone III Starter Kit

This EBV designed board is the ideal board to start first experiments based on Altera Cyclone III FGPAs.
Back to top
|