选择版本

选择版本

未找到结果。请清除搜索并重试。

PROCESSOR-SDK-RTOS-J721E

RTOS SDK for DRA829 & TDA4VM Jacinto™ Processors

选择版本
未找到结果。请清除搜索并重试。
版本: 08.04.00.06
发布日期: 2022-9-16

Windows version of compile tools if building PDK or MCUSW on Windows

SHA-256 校验和

Pre-built Package for Demo - Refer Getting Started Guide Chapter on how to use this

SHA-256 校验和

TI sample input data set - MUST DOWNLOAD and is required for running vision apps demos

SHA-256 校验和

TI sample input data set for PTK - MUST DOWNLOAD and is required for running vision apps PTK demos

SHA-256 校验和
产品
多媒体和工业网络 SoC
DRA829J 集成双 Arm®Cortex®-A72、8 端口以太网、4 端口 PCIe 和 C7xDSP 的 SoC,适用于网络和计算领域 DRA829V 集成双 Arm®Cortex®-A72、8 端口以太网、4端口 PCIe 和 C7xDSP 的 SoC,适用于网络和计算领域 TDA4VM 具有双核 Arm®Cortex®-A72、8 TOPS AI 算力、C7xDSP 和 GPU 的 SoC,适用于视觉感知和分析
汽车网络 SoC
DRA829J-Q1 集成双 Arm®Cortex®-A72、8 端口以太网、4端口 PCIe 和 C7xDSP 的 SoC,适用于网络和计算领域 DRA829V-Q1 集成双 Arm®Cortex®-A72、8 端口以太网、4端口 PCIe 和 C7xDSP 的 SoC,适用于网络和计算领域
汽车驾驶辅助 SoC
TDA4VM-Q1 具有双核 Arm®Cortex®-A72、8 TOPS AI 算力、C7xDSP 和 GPU 的 SoC,适用于视觉感知和分析
硬件开发
评估板
J721EXSOMXEVM TDA4VM 和 DRA829V 插槽式模块上系统 (SoM)

发布信息

Thank you for your interest in the J721E Software Development Kit for RTOS. This SDK can be used on its own (for RTOS-only development on DSP and MCU cores on the J721E), or in conjunction with the following ARM A72-based HLOS-specific packages (for developing RTOS firmware, and HLOS libraries and OS-agnostic demos using OpenVX):

Please refer to SDK Documentation in the table above for getting started. The documentation refers to downloading packages that are found both in the table above, as well as on the companion SDK release pages for Linux or QNX listed above.

新增功能

  • Updated TIDL with few bug fixes
  • Adding sources to FFTLIB package
  • TIOVX stride multiple reduced from 64 to 16 bytes
  • Changed name of libtivision_apps.so.8.2.0 to libtivision_apps.so.8.4.0