选择版本

选择版本

未找到结果。请清除搜索,并重试。

PROCESSOR-SDK-LINUX-RT-AM64X

适用于 AM64x 的处理器 SDK RT-Linux

选择版本
未找到结果。请清除搜索,并重试。
最新版本
版本: 09.02.01.09
发布日期: 29 三月 2024

Processor SDK LINUX RT AM64x - RT Linux Installer for sources, pre-built binaries and file system images generated using Yocto build environment

MD5 校验和

Processor SDK LINUX RT AM64x Yocto - SD card image

MD5 校验和

Processor SDK LINUX RT AM64x Debian Bookworm - SD card image

MD5 校验和

Get access to latest bug fixes and feature enhancements with Yocto build environment

产品
基于 Arm 的处理器
AM6411 单核 64 位 Arm® Cortex®-A53,单核 Cortex-R5F,具有 PCIe、USB 3.0 和安全性 AM6412 双核 64 位 Arm® Cortex®-A53,单核 Cortex-R5F,具有 PCIe、USB 3.0 和安全性 AM6421 单核 64 位 Arm® Cortex®-A53,双核 Cortex-R5F,具有 PCIe、USB 3.0 和安全性 AM6441 单核 64 位 Arm® Cortex®-A53,四核 Cortex-R5F,具有 PCIe、USB 3.0 和安全性 AM6442 双核 64 位 Arm® Cortex®-A53,四核 Cortex-R5F,具有 PCIe、USB 3.0 和安全性 AM6422 双核 64 位 Arm® Cortex®-A53,双核 Cortex-R5F,具有 PCIe、USB 3.0 和安全性
硬件开发
评估板
SK-AM64B 适用于 AM64x Sitara™ 处理器的 AM64B 入门套件

文档

Learn how to build embedded Linux systems using AM64x processors

Learn how to build embedded systems using AM64x processors

Yocto SDK user manual for developers

Instructions to build RT Linux image for AM64x Starter Kit (SK) using Yocto build environment

Get the various Kernel Performance Benchmarks for this release

Debian SDK manual for developers with build instructions

Build Sheet of supported features for AM64x

Processor SDK AM64x for Yocto RT Linux - Software manifest

Processor SDK AM64x for Debian RT Linux - Software manifest

发布信息

Thank you for your interest in PROCESSOR SDK LINUX-RT AM64X Software Development Kit (SDK). This SDK is a Linux-RT only package. The Processor SDK is a unified software platform for TI embedded processors providing easy setup and fast out-of-the-box access to benchmarks and demos. All releases of Processor SDK are consistent across TI’s broad portfolio, allowing developers to seamlessly reuse and develop software across devices.

This release adds support for production Silicon Release 2.0 High Security - Field Securable (HS-FS) devices.

TI Linux CI/CD Snapshot

AM64x Snapshot

In order to improve access to the very latest bug fixes and feature enhancements, TI is enabling Continuous Integration and Continuous Deployment (CI/CD) for AM64x processors. The patches for these changes have always been available on public repositories hosted on git.ti.com, and these source repositories could be built using the Yocto build environment on a daily basis. The new TI Linux CI/CD Snapshot makes it even easier to consume these changes with pre-built binaries of Linux boot images to try out on TI Evaluation Modules (EVMs and SKs) before migrating or picking the patches. A detailed test report is also published to help users understand the status of the build and features being validated. The Linux boot images from a snapshot can be regenerated using sources by following the build instructions provided on the snapshot page.

The daily snapshot is not a replacement for the official Processors SDK releases which have full documentation, training and support. The snapshot is a new easy way to try bug fixes and feature enhancements planned for the next SDK while enabling much more tighter integration with customizations and application development. This improved integration should allow users to release their customized code built  on the SDKs more quickly and confidently.

最新动态

  • Linux embedded software support
  • Long-term Stable (LTS) Linux kernel v6.1 support
  • Yocto Kirkstone (LTS) based build environment and filesystem
  • Board support package
  • Debian distribution and pre-built deb packages
  • Bootloaders
  • Support for High Security - Field Scalable and Security Enforced devices