选择版本
PROCESSOR-SDK-LINUX-K2E
适用于 K2E 的 Linux 处理器 SDK
K2E EVM Linux SDK (64-bit Binary)
Standalone Linaro Toolchain - Linaro GCC 4.9 2015.05 hard-float toolchain
K2E Linux SDK BSP Source Code
K2E Linux SDK prebuilt BSP binaries and root filesystem
K2E Linux SDK Arago source downloads
文档
Link to Code Composer Studio 6.1.2
Quick Start Guide that was included in the EVM kit
Getting Started Guide
Software Manifest of Components Inside the SDK
发布信息
Software Defects A list of software defects can be found here . More Information If you'd like more information on all of these choices, please refer to the Processor SDK Linux Getting Started Guide (GSG) below or the latest version here . For a complete overview of the SDK, please refer to the Processor SDK Linux Software Developer's Guide (SDG) below or the latest version here .