选择版本
PROCESSOR-SDK-LINUX-AM64X
Processor SDK Linux for AM64x
Processor SDK LINUX AM64x - Linux Installer for sources, pre-built binaries and file system images generated using Yocto build environment
Processor SDK LINUX AM64x Yocto - SD card image
Processor SDK LINUX AM64x Debian Trixie - SD card image for SK-AM64B
Processor SDK LINUX AM64x Debian Trixie - SD card image for TMDS64EVM
AM64X LINUX SDK Buildroot - SD card image
Get access to latest bug fixes and feature enhancements with Yocto build environment
产品
多媒体和工业网络 SoC
多通道 IC (PMIC)
硬件开发
评估板
文档
Quick Start Guide for AM64X
Learn how to build embedded Linux systems using AM64X processors
Yocto SDK user manual for developers
Instructions to build Linux image for AM64x Starter Kit (SK) using Yocto build environment
Debian SDK manual for developers with build instructions
Buildroot SDK manual for developers with build instructions
Get the various Linux Performance Benchmarks for this release
Software manifest - Processor SDK AM64x for Yocto Linux
Software manifest - Processor SDK AM64x(SK-AM64B) for Debian Linux
Software manifest - Processor SDK AM64x(TMDS64EVM) for Debian Linux
AM64X LINUX SDK for Buildroot Linux - Software manifest
Build Sheet of supported features for AM64x
AM64X LINUX SDK - Software Bill of Materials information for Yocto and Buildroot distributions
发布信息
Thank you for your interest in PROCESSOR SDK LINUX AM64x Software Development Kit (SDK). This SDK is a Linux only package. The Processor SDK is a unified software platform for TI embedded processors providing easy setup and fast out-of-the-box access to benchmarks and demos. All releases of Processor SDK are consistent across TI’s broad portfolio, allowing developers to seamlessly reuse and develop software across devices.
This release adds support for production Silicon Release 2.0 High Security - Field Securable (HS-FS) devices.
TI Linux CI/CD Snapshot
In order to improve access to the very latest bug fixes and feature enhancements, TI is enabling Continuous Integration and Continuous Deployment (CI/CD) for AM64x processors. The patches for these changes have always been available on public repositories hosted on git.ti.com, and these source repositories could be built using the Yocto build environment on a daily basis. The new TI Linux CI/CD Snapshot makes it even easier to consume these changes with pre-built binaries of Linux boot images to try out on TI Evaluation Modules (EVMs and SKs) before migrating or picking the patches. A detailed test report is also published to help users understand the status of the build and features being validated. The Linux boot images from a snapshot can be regenerated using sources by following the build instructions provided on the snapshot page.
The daily snapshot is not a replacement for the official Processors SDK releases which have full documentation, training and support. The snapshot is a new easy way to try bug fixes and feature enhancements planned for the next SDK while enabling much more tighter integration with customizations and application development. This improved integration should allow users to release their customized code built on the SDKs more quickly and confidently.
新增功能
- Second 2026 LTS Reference Release Including RT combined branch model
- Long Term Stable (LTS) Kernel update to 6.18.38
- U-boot 2026.01 based bootloaders
- Yocto wrynose (LTS) based build environment and filesystem
- Debian (Trixie) distribution support for SK-AM64B, TMDS64EVM and pre-built deb packages based on Armbian Framework
- New Buildroot 2026.05 distribution support
- Snagfactory v2.6.1 (factory flashing) support on SK-AM64B & TMDS64EVM
- SBOM support: SPDX 3.0 (Yocto) and CycloneDX (Buildroot)