选择版本

选择版本

未找到结果。请清除搜索并重试。

PROCESSOR-SDK-LINUX-AM64X

Processor SDK Linux for AM64x

选择版本
未找到结果。请清除搜索并重试。
版本: 09.00.00.03
发布日期: 2023-7-17

Processor SDK LINUX AM64x - Linux Installer for sources, pre-built binaries and file system images generated using Yocto build environment

SHA-256 校验和

Processor SDK LINUX AM64x Yocto - SD card image

SHA-256 校验和

Processor SDK LINUX AM64x Debian Bookworm - SD card image

SHA-256 校验和

Get access to latest bug fixes and feature enhancements with Yocto build environment

产品
多媒体和工业网络 SoC
AM6411 单核 64 位 Arm® Cortex®-A53,单核 Cortex-R5F,具有 PCIe、USB 3.0 和安全性 AM6412 双核 64 位 Arm® Cortex®-A53,单核 Cortex-R5F,具有 PCIe、USB 3.0 和安全性 AM6421 单核 64 位 Arm® Cortex®-A53,双核 Cortex-R5F,具有 PCIe、USB 3.0 和安全性 AM6422 双核 64 位 Arm® Cortex®-A53,双核 Cortex-R5F,具有 PCIe、USB 3.0 和安全性 AM6441 单核 64 位 Arm® Cortex®-A53,四核 Cortex-R5F,具有 PCIe、USB 3.0 和安全性 AM6442 双核 64 位 Arm® Cortex®-A53,四核 Cortex-R5F,具有 PCIe、USB 3.0 和安全性
多通道 IC (PMIC)
LP8733 双路高电流降压转换器和双路线性稳压器
硬件开发
评估板
SK-AM64B 适用于 AM64x Sitara™ 处理器的 AM64B 入门套件

文档

Yocto SDK user manual for developers

Instructions to build Linux image for AM64x Starter Kit (SK) using Yocto build environment

Debian SDK manual for developers with build instructions

Learn how to build embedded Linux systems using AM64x processors

Processor SDK AM64x for Yocto Linux - Software manifest

Processor SDK AM64x for Debian Linux - Software manifest

Build Sheet of supported features for AM64x

发布信息

Thank you for your interest in PROCESSOR SDK LINUX AM64x Software Development Kit (SDK). This SDK is a Linux only package. The Processor SDK is a unified software platform for TI embedded processors providing easy setup and fast out-of-the-box access to benchmarks and demos. All releases of Processor SDK are consistent across TI’s broad portfolio, allowing developers to seamlessly reuse and develop software across devices.

This release adds support for production Silicon Release 2.0 High Security - Field Securable (HS-FS) devices. For more information, please see the Migration Guide.

TI Linux CI/CD Snapshot

AM64x Snapshot

In order to improve access to the very latest bug fixes and feature enhancements, TI is enabling Continuous Integration and Continuous Deployment (CI/CD) for AM64x processors. The patches for these changes have always been available on public repositories hosted on git.ti.com, and these source repositories could be built using the Yocto build environment on a daily basis. The new TI Linux CI/CD Snapshot makes it even easier to consume these changes with pre-built binaries of Linux boot images to try out on TI Evaluation Modules (EVMs and SKs) before migrating or picking the patches. A detailed test report is also published to help users understand the status of the build and features being validated. The Linux boot images from a snapshot can be regenerated using sources by following the build instructions provided on the snapshot page.

The daily snapshot is not a replacement for the official Processors SDK releases which have full documentation, training and support. The snapshot is a new easy way to try bug fixes and feature enhancements planned for the next SDK while enabling much more tighter integration with customizations and application development. This improved integration should allow users to release their customized code built  on the SDKs more quickly and confidently.

新增功能

  • Linux embedded software support
  • Long-term Stable (LTS) Linux kernel v6.1 support
  • Board support package
  • Yocto Kirkstone (LTS) based build environment and filesystem
  • Debian distribution and pre-built deb packages
  • Bootloaders
  • Support for High Security - Field Scalable and Security Enforced devices