选择版本

选择版本

未找到结果。请清除搜索并重试。

PROCESSOR-SDK-LINUX-AM437X

Linux processor SDK for AM437x

选择版本
未找到结果。请清除搜索并重试。
版本: 09.03.05.02
发布日期: 2024-12-13

Processor SDK LINUX AM437x - Linux Installer for sources, pre-built binaries and file system images generated using Yocto build environment

SHA-256 校验和

Processor SDK LINUX AM437x Yocto - SD card image

SHA-256 校验和

Get access to latest bug fixes and feature enhancements with Yocto build environment

产品
多媒体和工业网络 SoC
AM4376 Sitara 处理器:Arm Cortex-A9、PRU-ICSS AM4377 Sitara 处理器:Arm Cortex-A9、PRU-ICSS、EtherCAT AM4378 Sitara 处理器:Arm Cortex-A9、PRU-ICSS、3D 图形 AM4379 Sitara 处理器:Arm Cortex-A9、PRU-ICSS、EtherCAT、3D 图形
硬件开发
评估板
TMDSEVM437X AM437x 评估模块 TMDSIDK437X AM437x/AMIC120 工业开发套件 (IDK) TMDXSK437X AM437x 入门套件

文档

Quick Start Guide included in the EVM kit

Quick Start Guide included in the Starter kit

AM437x Yocto SDK user manual for developers

Instructions to build Linux image for AM437x using Yocto build environment

Processor SDK AM437x for Yocto Linux - Software manifest

发布信息

Thank you for your interest in PROCESSOR SDK LINUX AM437X Software Development Kit (SDK). This SDK is a Linux only package. The Processor SDK is a unified software platform for TI embedded processors providing easy setup and fast out-of-the-box access to benchmarks and demos. All releases of Processor SDK are consistent across TI’s broad portfolio, allowing developers to seamlessly reuse and develop software across devices

新增功能

  • Linux embedded software support
  • Long-term Stable (LTS) Linux kernel v6.1 support
  • Board support package
  • Yocto Kirkstone (LTS) based build environment and filesystem
  • Bootloaders