选择版本
MCU-PLUS-SDK-AM64X
适用于 AM64x 的 MCU+ SDK RTOS/NO-RTOS
MCU PLUS SDK Windows Installer
MCU PLUS SDK Linux Installer
产品
基于 Arm 的处理器
文档
Documentation - START HERE
Documentation Only Package
Download CCS 12.7.0 Version for Windows or Linux
Download SysConfig 1.20.0 for Windows or Linux
Download TI ARM CLANG 3.2.2 LTS for Windows or Linux
Build Sheet of supported features
发布信息
Thank you for your interest in the AM64x MCU PLUS Software Development Kit (SDK). This software accelerates application development schedules by eliminating the need to create basic system software functions from scratch.
- The SDK includes a real-time multitasking kernel, network communications support, examples, and drivers.
- The exact content of the SDK depends on the capabilities of the device, but all devices share common APIs and build on existing proven software components to ensure reliability and quality.
- The software components are fully tested to ensure that they work together with TI’s Code Composer Studio integrated development environment
- Limited testing on SK-AM64 board
最新动态
- ICSSG MAC mode (dual mac) support added in TSN stack for IEEE 802.1AS (gPTP)
- Example to demonstrate IEEE 802.1Qbv (EST) with IEEE 802.1AS (gPTP) on CPSW
- Empty example to support PRU1, RTUPRU0, RTUPRU1, TXPRU0, TXPRU1 cores
- New feature in enet driver to exchange ethernet packets between CPU cores using shared memory
- PLL Configuration sequence updated to latest recommendation
- Default value for GPIO can be configured from sysconfig