选择版本

选择版本

未找到结果。请清除搜索,并重试。

CC33XX-LINUX-AM335

CC33xx device driver source for AM335x Sitara™ processor

选择版本
未找到结果。请清除搜索,并重试。
版本: 1.0.0.1
发布日期: 02 二月 2024

CC33xx Driver LINUX AM335 Yocto - SD card image

MD5 校验和
产品
Wi-Fi 产品
CC3301 SimpleLink™ Wi-Fi 6 和低功耗 Bluetooth® 配套 IC CC3300 SimpleLink™ Wi-Fi 6 配套 IC CC3350 SimpleLink™ 双频带(2.4GHz 和 5GHz)Wi-Fi 6 配套 IC
硬件开发
评估板
BP-CC3301 SimpleLink™ CC3301 Wi-Fi 6 和低功耗 Bluetooth® BoosterPack™ 插件模块 M2-CC3301 SimpleLink™ CC3301 Wi-Fi 6 和低功耗 Bluetooth® M.2 卡插件模块 BEAGL-BONE-BLACK BeagleBone® Black 是由 BeagleBoard.org 基金会提供的基于 AM335x 的单板计算机
接口适配器
BP-CC33-BBB-ADAPT 适用于 BeagleBone Black 开发平台的 BP-CC33xx 接口适配器

发布信息

Click on the links in the table above to download. The CC33xx device driver for AM335x Sitara™ processor delivers components that enable engineers to develop connected applications on Texas Instruments Wi-Fi Companion-IC devices. The product is comprised of multiple software components and examples of how to use these components together. In addition, examples are provided to demonstrate the use of each functional area and each supported device and as a starting point for your own projects.