选择版本
C2000WARE
C2000Ware for C2000 Microcontrollers
Windows Installer for C2000Ware
Linux Installer for C2000Ware
macOS Installer for C2000Ware
产品
Automotive body & lighting MCUs
Automotive powertrain, zonal & chassis control MCUs
Real-time digital power MCUs
Real-time motor control & automation MCUs
硬件开发
评估板
文档
C2000Ware Quick Start Guide
ControlSUITE to C2000Ware Transition Guide
发布信息
C2000Ware for C2000 microcontrollers is a cohesive set of development software and documentation designed to minimize software development time. From device-specific drivers and libraries to device peripheral examples, C2000Ware provides a solid foundation to begin development and evaluation.
新增功能
- Added AI enabler libraries for AI specific applications : Feature extraction and Target-Host communication library(device agent) and examples
- Support for Sysconfig v1.21
- Flash programmers - Added a script to create 128-bit aligned blocks in SCI8-formatted hex files when the application image contains a CMAC key generated by the C2000 Hex Utility to avoids Flash API programming errors.
- New Example - EtherCAT CiA402 example on F28P65x
- New Example - HRPWM duty control, AHC example
- New Example - MCU Mission Control - Transfer_rtlog (FSI to export data out of a device.)
- New Example - MCU Mission Control - transfer_comslogger_rtlog_export_sci (interprets the incoming FSI data frame and helps visualize the data through SCI to the PC using GUI Composer)