VIALUX-3P-SUPER-SPEED
ViALUX SuperSpeed V-Modules for performance DLP® products
VIALUX-3P-SUPER-SPEED
概述
SuperSpeed V‑Modules combine maximum on-board data rates with an efficient and easy to use USB interface. Equipped with DDR3 on-board memory and USB 3.0 interface, SuperSpeed V‑Modules deliver exceptional speed and extended functionalities. Compared to on-board SSD memory DDR3 technology offers significantly higher data transfer rates, lower latency, and superior real-time data access, ensuring continuous, high-speed data flow to the DMD. SuperSpeed V-Modules achieve maximum on-board data throughput taking full advantage of the data rate of the DLPC410 or DLPC910 chipsets.
Whether for industrial, medical or scientific applications, they provide a high-performance solution achieving maximum switching rates and fast image upload.
SuperSpeed V‑Modules are powered by the trusted ALP controller suite, which offers a versatile application programming interface (API) designed for flexible control and customization.
特性
- Efficient USB 3.0 interface
- 8GB or 16GB on-board DDR3 RAM for pattern storage
- Flexible cable connection
- ALP-4 controller suite (API) software for Windows and Linux
- Optimized trigger options
- Optional housing solutions
- Stable hardware design
- DMD boards available in an optimized form factor
- Ready-to-use plug-and-play
DLP 控制器和驱动器
UV (<420nm) DMD