TMUXS1306EVM 是一款原型评估模块,限量出售。
TMUXS1306EVM
TMUXS1306A 评估模块
TMUXS1306EVM
概述
The TMUXS1306EVM is used to evaluate the performance of the TMUXS1306A. The evaluation module (EVM) comes with a soldered TMUXS1306ARGE. The EVM allows for efficient evaluation of the TMUXS1306A SPI capabilities. The EVM has multiple resistor footprints that can be populated to test how the device affects the total resistance on the signal lane. Additionally, the EVM includes multiple test points and USB2ANY daisy chain feature.
特性
- External power supply with decoupling capacitor.
- One power supply decoupling capacitor from VDD to ground (0.1µF 0402).
- Two test points on each I/Os before and after RC ladder for full current and voltage capabilities.
- Seven additional GND test points for ease of probing.
- Various male and female connection headers + test points for quick testing.
- Daisy chain capable between multiple EVMs.
- USB2ANY Support for TMUXS1306A SPI configuration.
模拟和精密开关和多路复用器
立即订购并开发
评估板
TMUXS1306EVM — TMUXS1306A 评估模块
TMUXS1306EVM — TMUXS1306A 评估模块
认证
TMUXS1306EVM-DOC-CERT — [EVMOPN] EU Declaration of Conformity (DoC)
支持的产品和硬件
产品
模拟和精密开关和多路复用器
硬件开发
评估板
TMUXS1306EVM-DOC-CERT — [EVMOPN] EU Declaration of Conformity (DoC)
产品
模拟和精密开关和多路复用器
硬件开发
评估板
发布信息
Initial release of RoHS Declaration of Conformity for TMUXS1306EVM
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 1
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | EVM 用户指南 | TMUXS1306A Evaluation Module | PDF | HTML | 2026-8-11 |