ALTOS-3P-RF6-RCU
Altos Radar RF6 + RCU 8Tx/8Rx 4D imaging radar system with AWR2188 and TDA4VEN-Q1
ALTOS-3P-RF6-RCU
概述
The Altos Radar Inc. RF6 + RCU is a modular 4D imaging radar system for automotive and robotics development. Each RF6 radar head uses a TI AWR2188 transceiver with 8Tx and 8Rx channels. The Radar Compute Unit (RCU) uses a TI TDA4VEN-Q1 processor to centrally process data from up to four RF6 units over GMSL2 links. Separating the radar heads from signal processing enables compact corner sensors and flexible surround-view installations. The system delivers real-time, single-frame point clouds with range, azimuth, elevation, and Doppler velocity through 100BASE-T1 Ethernet and UDP. ROS 1 and ROS 2 drivers, configuration tools, and integration documentation help customers evaluate the hardware and connect it to their perception software. Altos Radar also offers antenna and signal-processing customization for application-specific requirements.
特性
- RF6: TI AWR2188-based 8Tx/8Rx radar head with waveguide antenna; maximum range up to 300 m.
- Wide field of view: 160° azimuth × 45° elevation; angular resolution of 2° azimuth and 5.6° elevation.
- RCU: TI TDA4VEN-Q1 central processing for two or four RF6 heads over GMSL2 links.
- Real-time, single-frame 4D point clouds; up to 4,000 points/frame (mode-dependent) and up to 15 fps.
- 100BASE-T1 Ethernet/UDP output; ROS 1 / ROS 2 drivers; PTP synchronization and external triggering.
- Compact, low-power hardware: RF6 4 W; RCU 10 W. System input: 9–36 V.
汽车毫米波雷达传感器
立即订购并开发
ALTOS-RCU — Altos radar RCU TDA4VEN-Q1 compute unit for two or four RF6 heads
ALTOS-RCU — Altos radar RCU TDA4VEN-Q1 compute unit for two or four RF6 heads
支持和培训
视频
免责声明
以上特定信息和资源(包括非 TI 网站的链接)可能由 TI 第三方合作伙伴提供,仅供您方便查阅之用。TI 不是该类信息和资源等内容的提供方,也不对其负责,在您将其用于预期用途时,应由您自行对其进行认真评估。此处包含该类信息和资源并不意味着 TI 认可任何第三方公司,且无论任何第三方产品或服务是单独使用还是与任何 TI 产品或服务结合使用,均不得将该类信息和资源视为对任何第三方产品或服务适用性的保证或陈述。