ADS125R14EVM-PDK
ADS125R14 评估模块
ADS125R14EVM-PDK
概述
The ADS125R14 evaluation module (EVM) is a platform for evaluating the performance of the ADS125R14, which is a 24-bit, 8-channel, 320kSPS, multiplexed delta-sigma (ΔΣ) analog-to-digital converter (ADC) designed for low-latency, high precision data acquisition systems. The ADS125R14 integrates a highly-flexible input multiplexer, a high-impedance buffer, a clock oscillator, and different power modes to balance current consumption and noise performance. The ADS125R14EVM-PDK eases the evaluation of the device with hardware, software, and computer connectivity through the universal serial bus (USB) interface.
特性
- Hardware and software required for ADS125R14 diagnostic testing and performance evaluation
- The PHI controller provides a convenient communication interface to the ADS125R14 over USB 2.0 (or higher) for digital input and output
- Easy-to-use evaluation software for 64-bit
- Microsoft® Windows® 10 operating system
- Software suite with graphical tools for data capture and spectral analysis
- Data exporting to a text file for post-processing
精密 ADC
ADS125R14EVM-PDK is a prototype evaluation module and is available in limited quantities.
立即订购并开发
评估板
ADS125R14EVM-PDK — ADS125R14 评估模块
ADS125R14EVM-PDK — ADS125R14 评估模块
认证
ADS125R14EVM-PDK-DOC-CERT — ADS125R14EVM-PDK EU Declaration of Conformity (DoC)
支持的产品和硬件
ADS125R14EVM-PDK-DOC-CERT — ADS125R14EVM-PDK EU Declaration of Conformity (DoC)
发布信息
ADS125R14EVM-PDK EU Declaration of Conformity (DoC)
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 1
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | EVM 用户指南 | ADS125R14 Evaluation Module | PDF | HTML | 2026-10-19 |