封装信息
封装 | 引脚 SOIC (D) | 16 |
工作温度范围 (°C) -25 to 85 |
包装数量 | 包装 2,500 | LARGE T&R |
TSS721A 的特性
- Meter-Bus Transceiver (for Slave) Meets Standard EN1434-3
- Receiver Logic With Dynamic Level Recognition
- Adjustable Constant-Current Sink via Resistor
- Polarity Independent
- Power-Fail Function
- Module Supply Voltage Switch
- 3.3-V Constant Voltage Source
- Remote Powering
- Up to 9600 Baud in Half Duplex for UART Protocol
- Slave Power Support
- Supply From Meter-Bus via Output VDD
- Supply From Meter-Bus via Output VDD or From Backup Battery
- Supply From Battery – Meter-Bus Active for Data
Transmission Only
TSS721A 的说明
TSS721A is a single chip transceiver developed for Meter-Bus standard (EN1434-3) applications.
The TSS721A interface circuit adjusts the different potentials between a slave system and the Meter- Bus master. The connection to the bus is polarity independent and supports full galvanic slave isolation with optocouplers.
The circuit is supplied by the master via the bus. Therefore, this circuit offers no additional load for the slave battery. A power-fail function is integrated.
The receiver has dynamic level recognition, and the transmitter has a programmable current sink.
A 3.3-V voltage regulator, with power reserve for a delayed switch off at bus fault, is integrated.