TSC2301IPAGRG4

正在供货

具有耳机放大器的立体声编解码器的 4 线触摸屏控制器(键盘接口 + 6 个 GPIO) | PAG | 64 | -40 to 85

正在供货 可提供定制卷带
等同于: TSC2301IPAGRG4.B 该器件型号与上面所列的器件型号相同。您只能订购上述器件型号的对应数量。
  • 库存:
    限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

定价

数量 价格
—
—
—
+

质量信息

等级 Catalog
RoHS Yes
REACH Yes
引脚镀层/焊球材料 NiPdAu
MSL 等级/回流焊峰值温度 Level-4-260C-72 HR
质量、可靠性
和封装信息

包含信息:

  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
查看或下载
更多制造信息

包含信息:

  • 制造厂地点
  • 封装厂地点
查看

出口管制分类

*仅供参考

  • 美国 ECCN:EAR99

封装信息

封装 | 引脚 TQFP (PAG) | 64
工作温度范围 (°C) -40 to 85
包装数量 | 包装 1,500 | LARGE T&R

TSC2301 的特性

  • SPI™ Serial Interface
  • Touch Screen Controller
    • 4-Wire Touch Screen Interface
    • Internal Detection of Screen Touch and Keypad Press
    • Touch Pressure Measurement
    • Ratiometric Conversion
    • Programmable 8-, 10- or 12-Bit Resolution
    • Programmable Sampling Rates Up to 125 kHz
    • Direct Battery Measurement (0 to 6 V)
    • On-Chip Temperature Measurement
    • 4-by-4 Keypad Interface With Programmable De-Bounce and Key Masking
    • Integrated Touch Screen Processor Reduces Host CPU Interrupts and Overhead
    • Internal Timing Control With Programmable Delays and Averaging
  • Stereo Audio Codec
    • 20-Bit Delta-Sigma ADC/DAC
    • Dynamic Range: 98 dB
    • Sampling Rate Up to 48 kHz
    • I2S Serial Interface
    • Stereo 16- Headphone Driver
  • Full Power-Down Control
  • 8-Bit Current Output DAC
  • On-Chip Crystal Oscillator
  • Programmable Bass/Midrange/ Treble EQ Effects Processing
  • 6 GPIO Pins
  • Single 2.7-V to 3.6-V Supply
  • 64-Pin TQFP Package
  • 120-Ball MicroStar Junior BGA Package
  • APPLICATIONS
    • Personal Digital Assistants
    • Cellular Phones
    • MP3 Players
    • Internet Appliances
    • Smartphones

US Patent No. 6246394
MicroStar Junior is a trademark of Texas Instruments.
SPI is a trademark of Motorola.

TSC2301 的说明

The TSC2301 is a highly integrated PDA analog interface circuit. It contains a complete 12-bit A/D resistive touch screen converter (ADC) including drivers, touch pressure measurement capability, keypad controller, and 8-bit D/A converter (DAC) output for LCD contrast control. The TSC2301 offers programmable resolution of 8, 10, and 12 bits and sampling rates up to 125 kHz to accommodate different screen sizes. The TSC2301 interfaces to the host controller through a standard SPI serial interface.

The TSC2301 features a high-performance 20-bit, 48-ksps stereo audio codec with highly integrated analog functionality. The audio portion of the TSC2301 contains microphone input with built-in pre-amp and microphone bias circuit, an auxiliary stereo analog input, a stereo line-level output, a differential mono line-level output, and a stereo headphone amplifier output. The digital audio data is transferred through a standard I2S interface. A fully programmable PLL for generating audio clocks from a wide variety of system clocks is also included.

The TSC2301 also offers two battery measurement inputs capable of battery voltages up to 6 V, while operating at a supply voltage of only 2.7 V. It also has an on-chip temperature sensor capable of reading 0.3°C resolution. The TSC2301 is available in 64-lead TQFP, and 120-ball VFBGA packages.

  • 库存:
    限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

定价

数量 价格
—
—
—
+

包装类型

您可以根据器件数量选择不同的包装方式,包括完整卷带、定制卷带、剪切带、管装或托盘。

定制卷带是从整盘卷带上剪下来的具有连续长度的剪切带,是一种可以对特定数量提供产品批次及生产日期跟踪的包装方式。根据行业标准,使用黄铜垫片在剪切带两端各连接一个 18 英寸的引带和尾带,以直接送入自动组装机。涉及定制卷带的 TI 订单将包含卷带费用。

剪切带是从整盘卷带上剪下来的特定长度的编带。根据所申请器件数量的不同,TI 可能会使用多条剪切带或多个盒子进行包装。

TI 通常会根据库存情况选择将管装或托盘器件以盒装或者管装或托盘形式发货。所有器件均会按照 TI 内部规定的静电放电和湿敏等级保护要求进行包装。

了解更多信息

可提供批次和生产日期代码选项

您可在购物车中添加器件数量以开始结算流程,并查看现有库存中可选择批次或生产日期代码的选项。

了解更多信息