TSC2004IRTJRG4

正在供货

12 位、毫微功耗、4 线触摸屏控制器 | RTJ | 20 | -40 to 85

正在供货 可提供定制卷带
等同于: TSC2004IRTJRG4.B 该器件型号与上面所列的器件型号相同。您只能订购上述器件型号的对应数量。
  • 库存:
    限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

定价

数量 价格
—
—
—
+

质量信息

等级 Catalog
RoHS Yes
REACH Yes
引脚镀层/焊球材料 NiPdAu
MSL 等级/回流焊峰值温度 Level-2-260C-1 YEAR
质量、可靠性
和封装信息

包含信息:

  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
查看或下载
更多制造信息

包含信息:

  • 制造厂地点
  • 封装厂地点
查看

出口管制分类

*仅供参考

  • 美国 ECCN:EAR99

封装信息

封装 | 引脚 WQFN (RTJ) | 20
工作温度范围 (°C) -40 to 85
包装数量 | 包装 3,000 | LARGE T&R

TSC2004 的特性

  • 4-Wire Touch Screen Interface
  • Ratiometric Conversion
  • Single 1.2V to 3.6V Supply
  • Preprocessing to Reduce Bus Activity
  • High-Speed I2C-Compatible Interface
  • Internal Detection of Screen Touch
  • Register-Based Programmable:
    • 10-Bit or 12-Bit Resolution
    • Sampling Rates
    • System Timing
  • On-Chip Temperature Measurement
  • Touch Pressure Measurement
  • Auto Power-Down Control
  • Low Power:
    • 760µW at 1.8V, 50SSPS
    • 580µW at 1.6V, 50SSPS
    • 285µW at 1.2V, 50SSPS
    • 74µW at 1.6V, 8.2kSPS Eq. Rate
    • 47µW at 1.2V, 8.2kSPS Eq. Rate
  • Enhanced ESD Protection:
    • ±8kV HBM
    • ±1kV CDM
    • ±25kV Air Gap Discharge
    • ±12kV Contact Discharge
  • 2.5 x 2.5 WCSP-18 and 4 x 4 QFN-20 Package
  • APPLICATIONS
    • Cellular Phones
    • Portable Instruments
    • MP3 Players, Pagers
    • Multiscreen Touch Control

U.S. Patent No. 6,246,394; other patents pending.

I2C is a trademark of NXP Semiconductors.
All other trademarks are the property of their respective owners

TSC2004 的说明

The TSC2004 is a very low-power touch screen controller designed to work with power-sensitive, handheld applications that are based on advanced low-voltage processors. It works with a supply voltage as low as 1.2V, which can be supplied by a single-cell battery. It contains a complete, ultralow-power, 12-bit, analog-to-digital (A/D) resistive touch screen converter, including drivers and the control logic to measure touch pressure.

In addition to these standard features, the TSC2004 offers preprocessing of the touch screen measurements to reduce bus loading, thus reducing the consumption of host processor resources that can then be redirected to more critical functions.

The TSC2004 supports an I2C serial bus and data transmission protocol in all three defined modes: standard, fast, and high-speed. It offers programmable resolution of 10 or 12 bits to accommodate different screen sizes and performance needs.

The TSC2004 is available in a miniature, 18-lead, 5 x 5 array, (2.554 ±0.54)mm x (2.554 ±0.54)mm wafer chip-scale package (WCSP), and a 20-pin, 4 x 4 QFN package. Both packages are characterized for the -40°C to +85°C industrial temperature range.

  • 库存:
    限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

定价

数量 价格
—
—
—
+

包装类型

您可以根据器件数量选择不同的包装方式,包括完整卷带、定制卷带、剪切带、管装或托盘。

定制卷带是从整盘卷带上剪下来的具有连续长度的剪切带,是一种可以对特定数量提供产品批次及生产日期跟踪的包装方式。根据行业标准,使用黄铜垫片在剪切带两端各连接一个 18 英寸的引带和尾带,以直接送入自动组装机。涉及定制卷带的 TI 订单将包含卷带费用。

剪切带是从整盘卷带上剪下来的特定长度的编带。根据所申请器件数量的不同,TI 可能会使用多条剪切带或多个盒子进行包装。

TI 通常会根据库存情况选择将管装或托盘器件以盒装或者管装或托盘形式发货。所有器件均会按照 TI 内部规定的静电放电和湿敏等级保护要求进行包装。

了解更多信息

可提供批次和生产日期代码选项

您可在购物车中添加器件数量以开始结算流程,并查看现有库存中可选择批次或生产日期代码的选项。

了解更多信息