TS5V330CPWRG4

正在供货

5V、2:1 (SPDT)、4 通道视频开关,带改进的 ESD 保护 | PW | 16 | -40 to 85

正在供货 可提供定制卷带
等同于: TS5V330CPWRG4.B 该器件型号与上面所列的器件型号相同。您只能订购上述器件型号的对应数量。
  • 库存:
    限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

定价

数量 价格
—
—
—
+

质量信息

等级 Catalog
RoHS Yes
REACH Yes
引脚镀层/焊球材料 NiPdAu
MSL 等级/回流焊峰值温度 Level-1-260C-UNLIM
质量、可靠性
和封装信息

包含信息:

  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
查看或下载
更多制造信息

包含信息:

  • 制造厂地点
  • 封装厂地点
查看

出口管制分类

*仅供参考

  • 美国 ECCN:EAR99

封装信息

封装 | 引脚 TSSOP (PW) | 16
工作温度范围 (°C) -40 to 85
包装数量 | 包装 2,000 | LARGE T&R

TS5V330C 的特性

  • Low Differential Gain and Phase
    (Typical DG = 0.24%, Typical DP = 0.039°)
  • Wide Bandwidth (Typical BW > 288 MHz)
  • Low Cross-Talk (Typical XTALK = –87 dB)
  • Low Power Consumption
    (Maximum ICC = 3 µA)
  • Bidirectional Data Flow, With Near-Zero Propagation Delay
  • Low ON-State Resistance (Typical rON = 3 )
  • VCC Operating Range From 4.5 V to 5.5 V
  • Ioff Supports Partial-Power-Down Mode Operation
  • Data and Control Inputs Provide Undershoot Clamp Diode
  • Control Inputs Can be Driven by TTL or 5-V/3.3-V CMOS Outputs
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • Suitable for Both RGB and Composite Video Switching

TS5V330C 的说明

The TS5V330C is a 4-bit 1-of-2 multiplexer/demultiplexer video switch with a single switch-enable (EN) input. The select (IN) input controls the data path of the multiplexer/demultiplexer. When EN is low, the switch is enabled and the D port is connected to the S port. When EN is high, the switch is disabled and a high impedance state exists between the D and S ports.

Low differential gain and phase makes this switch ideal for video applications. The device has a wide bandwidth and low cross talk which makes it suitable for high frequency video applications. The device can be used for RGB and composite video switching applications.

This device is fully specified for partial-power-down applications using Ioff. The Ioff feature ensures that damaging current will not backflow through the device when it is powered down. The device has isolation during power off.

To ensure the high-impedance state during power up or power down, EN should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

  • 库存:
    限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

定价

数量 价格
—
—
—
+

包装类型

您可以根据器件数量选择不同的包装方式,包括完整卷带、定制卷带、剪切带、管装或托盘。

定制卷带是从整盘卷带上剪下来的具有连续长度的剪切带,是一种可以对特定数量提供产品批次及生产日期跟踪的包装方式。根据行业标准,使用黄铜垫片在剪切带两端各连接一个 18 英寸的引带和尾带,以直接送入自动组装机。涉及定制卷带的 TI 订单将包含卷带费用。

剪切带是从整盘卷带上剪下来的特定长度的编带。根据所申请器件数量的不同,TI 可能会使用多条剪切带或多个盒子进行包装。

TI 通常会根据库存情况选择将管装或托盘器件以盒装或者管装或托盘形式发货。所有器件均会按照 TI 内部规定的静电放电和湿敏等级保护要求进行包装。

了解更多信息

可提供批次和生产日期代码选项

您可在购物车中添加器件数量以开始结算流程,并查看现有库存中可选择批次或生产日期代码的选项。

了解更多信息