产品详情

Configuration 2:1 SPDT Number of channels 1 Power supply voltage - single (V) 1.8, 2.5, 3.3, 5 Protocols Analog Ron (typ) (Ω) 0.75 CON (typ) (pF) 84 ON-state leakage current (max) (µA) 0.04 Supply current (typ) (µA) 0.01 Bandwidth (MHz) 100 Operating temperature range (°C) -40 to 85 Features Break-before-make Input/output continuous current (max) (mA) 200 Rating Catalog Drain supply voltage (max) (V) 5.5 Supply voltage (max) (V) 5.5
Configuration 2:1 SPDT Number of channels 1 Power supply voltage - single (V) 1.8, 2.5, 3.3, 5 Protocols Analog Ron (typ) (Ω) 0.75 CON (typ) (pF) 84 ON-state leakage current (max) (µA) 0.04 Supply current (typ) (µA) 0.01 Bandwidth (MHz) 100 Operating temperature range (°C) -40 to 85 Features Break-before-make Input/output continuous current (max) (mA) 200 Rating Catalog Drain supply voltage (max) (V) 5.5 Supply voltage (max) (V) 5.5
SOT-23 (DBV) 6 8.12 mm² 2.9 x 2.8 SOT-SC70 (DCK) 6 4.2 mm² 2 x 2.1
  • Specified Break-Before-Make Switching
  • Low ON-State Resistance (1 Ω)
  • Control Inputs are 5-V Tolerant
  • Low Charge Injection
  • Excellent ON-Resistance Matching
  • Low Total Harmonic Distortion
  • 1.65-V to 5.5-V Single-Supply Operation
  • Latch-Up Performance Exceeds 100 mA
    Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • Specified Break-Before-Make Switching
  • Low ON-State Resistance (1 Ω)
  • Control Inputs are 5-V Tolerant
  • Low Charge Injection
  • Excellent ON-Resistance Matching
  • Low Total Harmonic Distortion
  • 1.65-V to 5.5-V Single-Supply Operation
  • Latch-Up Performance Exceeds 100 mA
    Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)

The TS5A3159 device is a single-pole double-throw (SPDT) analog switch that is designed to operate from 1.65 V to 5.5 V. The device offers a low ON-state resistance and an excellent ON-state resistance matching, with the break-before-make feature to prevent signal distortion during the transferring of a signal from one channel to another. The device has excellent total harmonic distortion (THD) performance and consumes very low power. These features make this device suitable for portable audio applications.

The TS5A3159 device is a single-pole double-throw (SPDT) analog switch that is designed to operate from 1.65 V to 5.5 V. The device offers a low ON-state resistance and an excellent ON-state resistance matching, with the break-before-make feature to prevent signal distortion during the transferring of a signal from one channel to another. The device has excellent total harmonic distortion (THD) performance and consumes very low power. These features make this device suitable for portable audio applications.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同,但引脚排列有所不同
TS5A12301E 正在供货 具有 1.8V 输入逻辑电平的 0.75Ω 导通状态电阻、5V、1:2 (SPDT)、1 通道模拟开关 Upgraded 1.8-V logic support

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 7
类型 标题 下载最新的英语版本 日期
* 数据表 TS5A3159 1-Ω SPDT Analog Switch 数据表 (Rev. D) PDF | HTML 2015年 11月 19日
应用手册 选择正确的德州仪器 (TI) 信号开关 (Rev. E) PDF | HTML 英语版 (Rev.E) PDF | HTML 2022年 8月 5日
应用手册 多路复用器和信号开关词汇表 (Rev. B) 英语版 (Rev.B) PDF | HTML 2022年 3月 11日
模拟设计期刊 Accurately measuring ADC driving-circuit settling time (Rev. A) 2015年 5月 18日
应用手册 防止模拟开关的额外功耗 英语版 2008年 7月 15日
应用手册 Using ADS8411 in a Multiplexed Analog Input Application (Rev. A) 2006年 2月 15日
应用手册 Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 2004年 7月 8日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

DIP-ADAPTER-EVM — DIP 适配器评估模块

借助 DIP-Adapter-EVM 加快运算放大器的原型设计和测试,该 EVM 有助于快速轻松地连接小型表面贴装 IC 并且价格低廉。您可以使用随附的 Samtec 端子板连接任何受支持的运算放大器,或者将这些端子板直接连接至现有电路。

DIP-Adapter-EVM 套件支持六种常用的业界通用封装,包括:

  • D 和 U (SOIC-8)
  • PW (TSSOP-8)
  • DGK(MSOP-8、VSSOP-8)
  • DBV(SOT23-6、SOT23-5 和 SOT23-3)
  • DCK(SC70-6 和 SC70-5)
  • DRL (SOT563-6)
用户指南: PDF
TI.com 上无现货
仿真模型

HSPICE Model for TS5A3159

SCDM114.ZIP (104 KB) - HSpice Model
仿真模型

TS5A3159 IBIS Model

SCDM113.ZIP (89 KB) - IBIS Model
参考设计

TIDA-00561 — 无线 pH 传感器发送器(兼容 SensorTag 2.0)参考设计

TIDA-00561 展示了如何构建用于过程控制的工业级无线 pH 变送器。该参考设计包括一个精心设计的 pH 前端,可通过其板载连接器直接连接到过程控制中使用的大多数 pH 探针。性能数据经过测试和表征(输入范围 0 至 14pH,整体测试精度 +/- 0.01pH),可确保满足过程仪表的需求。

由于 TIDA-00561 外形尺寸和电气连接与 TI SimpleLink™ CC2650 SensorTag 生态系统兼容,因此只需进行简单的固件更新,即可选择无线连接技术:Bluetooth® 智能、ZigBee® 或 (...)

设计指南: PDF
原理图: PDF
参考设计

TIDA-00650 — 用于 SensorTag 的无线热电偶传感器发送器 DevPack 参考设计

TIDA-00650 参考设计展示了如何构建基于温度变送器的无线热电偶。该设计采用了 DevPack 形状因子,可与 TI 的 SensorTag 结合使用。这让开发人员能够开发通过 Bluetooth® Smart 进行的无线链接或其他无线技术(Zigbee、WiFi、sub 1GHz)。该设计使用的 24 位 ∆Σ 传感器前端让该设计可在 -40 °C 至 +85 °C 的温度范围下运行。
设计指南: PDF
原理图: PDF
参考设计

TIPD169 — 16 位、1MSPS 多路复用数据采集参考设计

该设计适用于针对直流输入的 16 位 1MSPS 单端多路复用数据采集系统 (DAQ)。该系统包含一个 16 位逐次逼近型寄存器 (SAR) 模数转换器 (ADC)、一个 SAR ADC 驱动器、一个参考驱动器和一个多路复用器。该设计显示了优化单端 DAQ 以在采样率为 1MSPS 时实现快速趋稳的过程。
设计指南: PDF
原理图: PDF
参考设计

TIDA-00231 — 针对 PLC 模拟输出模块的自适应电源,具有输出通道保护

TIDA-00231 是适用于工业可编程逻辑控制器 (PLC) 模拟输出模块的参考设计。该设计提供独特的节能解决方案,适用于带自适应电源的基于数模转换器 (DAC) 的模拟电流输出模块。该自适应电源可动态调节 DAC 的 AVDD 电源并在大于 300Ω 的典型负载电阻下,将功率损耗限制为大于 50mW。模拟输出可以提供最高 24mA 的电流。此参考设计包括必要的板载保护电路,并经测试符合有关 IO 控制器平台的 IEC61000-4 标准的 EFT、ESD 和浪涌要求。保护电流不会给设计带来负面影响,而测试结果表明典型的不可调整误差低于 FSR 的 0.2%,校准精度为 0.05%。
设计指南: PDF
原理图: PDF
封装 引脚 CAD 符号、封装和 3D 模型
SOT-23 (DBV) 6 Ultra Librarian
SOT-SC70 (DCK) 6 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频