封装信息
封装 | 引脚 UQFN (RSE) | 10 |
工作温度范围 (°C) -40 to 125 |
包装数量 | 包装 3,000 | LARGE T&R |
TS3USB221A-Q1 的特性
- Qualified for Automotive Applications
- AEC-Q100 Qualified With the Following Results:
- Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
- Device HBM ESD Classification Level H2
- Device CDM ESD Classification Level C5
- VCC Operation at 2.5 V to 3.3 V
- VI/O Accepts Signals Up to 5.5 V
- 1.8-V Compatible Control-Pin Inputs
- Low-Power Mode When OE Is Disabled (1 µA)
- rON = 16 Ω Maximum
- ΔrON = 0.2 Ω Typical
- Cio(on) = 6 pF Typical
- Low Power Consumption (30 µA Maximum)
- High Bandwidth (900 MHz Typical)
- ESD Performance Tested Per JESD 22
- 7000-V Human-Body Model
(A114-B, Class II) - 1000-V Charged-Device Model (C101)
- 7000-V Human-Body Model
- ESD Performance I/O to GND Per JESD 22
- 12-kV Human-Body Model
TS3USB221A-Q1 的说明
The TS3USB221A-Q1 is a high-bandwidth switch specially designed for the switching of high-speed USB 2.0 signals in automotive USB hubs or controllers with limited USB I/Os. The wide bandwidth (900 MHz) of this switch allows signals to pass with minimum edge and phase distortion. The device multiplexes differential outputs from a USB host device to one of two corresponding outputs. The switch is bidirectional and offers little or no attenuation of the high-speed signals at the outputs. It is designed for low bit-to-bit skew and high channel-to-channel noise isolation, and is compatible with various standards, such as high-speed USB 2.0 (480 Mbps).
The TS3USB221A-Q1 integrates ESD protection cells on all pins, is available in a tiny
UQFN package
(2 mm × 1.5 mm) and is characterized over the free air temperature range from –40°C to
125°C.