封装信息
封装 | 引脚 TSSOP (PW) | 20 |
工作温度范围 (°C) 0 to 70 |
包装数量 | 包装 2,000 | LARGE T&R |
TRS3386E 的特性
- VL Pin for Compatibility With Mixed-Voltage Systems
Down to 2.5 V on Logic Side - Enhanced ESD Protection on RIN Inputs and DOUT Outputs
- ±15-kV Human-Body Model
- ±15-kV IEC 61000-4-2, Air-Gap Discharge
- ±8-kV IEC 61000-4-2, Contact Discharge
- Low 300-µA Supply Current
- Specified 250-kbps Data Rate
- 1-µA Low-Power Shutdown
- Meets EIA/TIA-232 Specifications Down to 3 V
- Designed to be Interchangeable With Industry Standard 3386 Devices
- APPLICATIONS
- Hand-Held Equipment
- PDAs
- Cell Phones
- Battery-Powered Equipment
- Data Cables
TRS3386E 的说明
The TRS3386E is a three-driver and two-receiver RS-232 interface device, with split supply pins for mixed-signal operations. All RS-232 inputs and outputs are protected to ±15 kV using the IEC 61000-4-2 Air-Gap Discharge method, ±8 kV using the IEC 61000-4-2 Contact Discharge method, and ±15 kV using the Human-Body Model.
The charge pump requires only four small 0.1-µF capacitors for operation from a 3.3-V supply. The TRS3386E is capable of running at data rates up to 250 kbps, while maintaining RS-232-compliant output levels.
The TRS3386E has a unique VL pin that allows operation in mixed-logic voltage systems. Both driver in (DIN) and receiver out (ROUT) logic levels are pin programmable through the VL pin. The TRS3386E is available in a space-saving thin shrink small-outline package (TSSOP).