TPS2221
- Provides S-CARD abd M-CARD Power Management for CableCARD™ Applications
- Fully Integrated VCC and VPP/VCORE Switching
- Meets PC Card Standards
- VPP/VCORE Output Programmed Independent of VCC
- TTL-Logic Compatible Inputs
- Short Circuit and Thermal Protection
- 20-Pin HTSSOP or 30-Pin SSOP (Dual With Serial Interface) Package
- 14-pin HTSSOP Package (Single With Parallel Interface)
- 95 µA Typ Quiescent Current on 3.3 VIN Input (Dual With Serial Interface)
- 64 µA Typ Quiescent Current on 3.3 VIN Input (Single With Parallel Interface)
- Break-Before-Make Switching
- Power On Reset
- –40°C to 85°C Ambient Operating Temperature Range
- APPLICATIONS
- Notebook/Desktop Computers
- Personal Digital Assistants (PDAs)
- Digital Cameras
- Bar-code Scanners
CableCard is a trademark of Cable Television Laboratories, Inc. All other trademarks are the property of their respective owners.
The TPS2228 and TPS2221 PC card power interface switches provide an integrated power management solution for both dual and single PC card sockets. The TPS2228 is a dual-slot power interface switch for serial PCMCIA controllers. The TPS2221 is a single-slot power interface switch for parallel PCMCIA controllers. These power interface switches support the distribution of 3.3 V, 5 V and 1.8 V to the PC card slot while providing current-limiting protection with overcurrent reporting.
技术文档
未找到结果。请清除搜索并重试。
查看全部 1
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | 数据表 | PC Card Power-Interface Switch For PCMCIA Controllers 数据表 (Rev. C) | 2008年 12月 5日 |
订购和质量
包含信息:
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
包含信息:
- 制造厂地点
- 封装厂地点