TPIC84000-Q1
- Output Stage Consists of Eight Programmable Half-Bridge MOSFET Drivers
(Configurable in Half, Full, or Parallel Bridges) Which Deliver Modulated
Current to Each Coil - Linear Mode Output: Generates a Sine Wave Voltage That is Controlled
by the Microcontroller - Output Stage is Overload Protected for Short and Over Temperature
- Driver Control and Diagnosis Blocks Drive the Gates of the MOSFETS
Via Data From the SPI - Antenna Diagnostics: Short to GND, Short to VBAT, And Open Load
Via Current Measurement - Divider Block Generates an Internal Frequency From the Input Clock
(Main Controller); Used for the Internal Logic - Sophisticated Failure Detection and Handling
- HTSSOP (PWP) 28-Pin Package
- Operating Temperature Range:
–40°C to +105°C - APPLICATIONS
- Automotive Passive Start and Passive Entry Applications
The low-frequency (LF) antenna driver is dedicated to automotive applications requiring passive entry or passive start operational control. It allows for up to eight dedicated drivers, consisting of MOSFET transistors. The device also incorporates sophisticated diagnosis, protection and monitoring features.
技术文档
未找到结果。请清除搜索并重试。
查看全部 2 | 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | 数据表 | TPIC84134-Q1 Low-Frequency Antenna Driver for Passive Start and Passive Entry 数据表 | 2010年 8月 2日 | |||
| 产品概述 | TPIC84125-Q1 Low-Frequency Antenna Driver for Passive Start and Passive Entry | 2010年 8月 2日 |