封装信息
封装 | 引脚 WSON (DQD) | 12 |
工作温度范围 (°C) -40 to 85 |
包装数量 | 包装 3,000 | LARGE T&R |
TPD6F003 的特性
- Four-, Six-, and Eight-Channel EMI Filtering for
Data Ports - –3 dB Bandwidth of 200 MHz
- Greater than 25 dB attenuation at 1 GHz
- IEC 61000-4-2 Level 4 ESD Protection
- ±12-kV Contact Discharge
- ±20-kV Air Gap Discharge
- Pi-Style (C-R-C) Filter Configuration
(R = 100 Ω, CTOTAL = 17 pF) - Low 10-nA Leakage Current
- Easy Flow-Through Routing
- APPLICATIONS
- Display Interfaces
- Cell Phones
- Tablets
- SVGA Video Connections
- Memory Interfaces
All other trademarks are the property of their respective owners
TPD6F003 的说明
The TPDxF003 family is a series of highly integrated devices designed to provide Electromagnetic Interference (EMI) filtering in all systems subjected to electromagnetic interference. These filters also provide a Transient Voltage Suppressor (TVS) diode circuit for Electrostatic Discharge (ESD) protection which prevents damage to the application when subjected to ESD stress far exceeding IEC 61000-4-2 (Level 4).
The TPDxF003 family is specified for –40°C to 85°C operation. These filters are also packaged in space-saving 0.4-mm pitch DQD packages.