封装信息
封装 | 引脚 WQFN (RTJ) | 20 |
工作温度范围 (°C) -40 to 85 |
包装数量 | 包装 3,000 | LARGE T&R |
TPA6130A2 的特性
- DirectPath™ Ground-Referenced Outputs
- Eliminates Output DC Blocking Capacitors
- Reduces Board Area
- Reduces Component Height and Cost
- Full Bass Response Without Attenuation
- Power Supply Voltage Range: 2.5 V to 5.5 V
- 64 Step Audio Taper Volume Control
- High Power Supply Rejection Ratio
(>100 dB PSRR) - Differential Inputs for Maximum Noise Rejection
(68 dB CMRR) - High-Impedance Outputs When Disabled
- Advanced Pop and Click Suppression Circuitry
- Digital I2C Bus Control
- Per Channel Mute and Enable
- Software Shutdown
- Multi-Mode Support: Stereo HP, Dual Mono
HP, and Single-Channel BTL Operation - Amplifier Status
- Space Saving Packages
- 20 Pin, 4 mm × 4 mm QFN
- 16 ball, 2 mm × 2 mm DSBGA
- ESD Protection of 8 kV HBM and IEC Contact
TPA6130A2 的说明
The TPA6130A2 is a stereo DirectPath™ headphone amplifier with I2C digital volume control. The TPA6130A2 has minimal quiescent current consumption, with a typical IDD of 4 mA, making it optimal for portable applications. The I2C control allows maximum flexibility with a 64 step audio taper volume control, channel independent enables and mutes, and the ability to configure the outputs into stereo, dual mono, or a single receiver speaker BTL amplifier that drives 300 mW of power into 16 Ω loads.
The TPA6130A2 is a high fidelity amplifier with an SNR of 98 dB. A PSRR greater than 100 dB enables direct-to-battery connections without compromising the listening experience. The output noise of 9 µVrms (typical A-weighted) provides a minimal noise background during periods of silence. Configurable differential inputs and high CMRR allow for maximum noise rejection in the noisy environment of a mobile device.
TPA6130A2 packaging includes a 2 by 2 mm chip-scale package, and a 4 by 4 mm QFN package.