封装信息
封装 | 引脚 HVSSOP (DGN) | 8 |
工作温度范围 (°C) -40 to 85 |
包装数量 | 包装 2,500 | LARGE T&R |
TPA301 的特性
- Fully Specified for 3.3-V and 5-V Operation
- Wide Power Supply Compatibility 2.5 V - 5.5 V
- Output Power for RL = 8
- 350 mW at VDD = 5 V, BTL
- 250 mW at VDD = 3.3 V, BTL
- Ultra-Low Quiescent Current in Shutdown Mode...0.15 µA
- Thermal and Short-Circuit Protection
- Surface-Mount Packaging
- SOIC
- PowerPAD MSOP
PowerPAD is a trademark of Texas Instruments Incorporated.
TPA301 的说明
The TPA301 is a bridge-tied load (BTL) audio power amplifier developed especially for low-voltage applications where internal speakers are required. Operating with a 3.3-V supply, the TPA301 can deliver 250-mW of continuous power into a BTL 8- load at less than 1% THD+N throughout voice band frequencies. Although this device is characterized out to 20 kHz, its operation was optimized for narrower band applications such as cellular communications. The BTL configuration eliminates the need for external coupling capacitors on the output in most applications, which is particularly important for small battery-powered equipment. This device features a shutdown mode for power-sensitive applications with a quiescent current of 0.15 µA during shutdown. The TPA301 is available in an 8-pin SOIC surface-mount package and the surface-mount PowerPAD MSOP, which reduces board space by 50% and height by 40%.