封装信息
封装 | 引脚 LQFP (PGE) | 144 |
工作温度范围 (°C) 0 to 0 |
包装数量 | 包装 60 | JEDEC TRAY (5+1) |
TMS320VC33 的特性
- High-Performance Floating-Point Digital Signal Processor (DSP):
- TMS320VC33-150
- 13-ns Instruction Cycle Time
- 150 Million Floating-Point Operations Per Second (MFLOPS)
- 75 Million Instructions Per Second (MIPS)
- TMS320VC33-120
- 17-ns Instruction Cycle Time
- 120 MFLOPS
- 60 MIPS
- TMS320VC33-150
- 34K × 32-Bit (1.1-Mbit) On-Chip Words of Dual-Access Static Random-Access Memory (SRAM) Configured in 2 × 16K Plus 2 × 1K Blocks to Improve Internal Performance
- x5 Phase-Locked Loop (PLL) Clock Generator
- Very Low Power: < 200 mW @ 150 MFLOPS
- 32-Bit High-Performance CPU
- 16-/32-Bit Integer and 32-/40-Bit Floating-Point Operations
- Four Internally Decoded Page Strobes to Simplify Interface to I/O and Memory Devices
- Boot-Program Loader
- EDGEMODE Selectable External Interrupts
- 32-Bit Instruction Word, 24-Bit Addresses
- Eight Extended-Precision Registers
- On-Chip Memory-Mapped Peripherals:
- One Serial Port
- Two 32-Bit Timers
- Direct Memory Access (DMA) Coprocessor for Concurrent I/O and CPU Operation
- Fabricated Using the 0.18-µm (leff-Effective Gate Length) TImeline Technology by Texas Instruments (TI)
- 144-Pin Low-Profile Quad Flatpack (LQFP) (PGE Suffix)
- Two Address Generators With Eight Auxiliary Registers and Two Auxiliary Register Arithmetic Units (ARAUs)
- Two Low-Power Modes
- Two- and Three-Operand Instructions
- Parallel Arithmetic/Logic Unit (ALU) and Multiplier Execution in a Single Cycle
- Block-Repeat Capability
- Zero-Overhead Loops With Single-Cycle Branches
- Conditional Calls and Returns
- Interlocked Instructions for Multiprocessing Support
- Bus-Control Registers Configure Strobe-Control Wait-State Generation
- 1.8-V (Core) and 3.3-V (I/O) Supply Voltages
- On-Chip Scan-Based Emulation Logic, IEEE Std 1149.1 (JTAG)
IEEE Standard 1149.1-1990 Standard-Test-Access Port
TImeline is a trademark of Texas Instruments.
Other trademarks are the property of their respective owners.
TMS320VC33 的说明
The TMS320VC33 DSP is a 32-bit, floating-point processor manufactured in 0.18-µm four-level-metal CMOS (TImeline) technology. The TMS320VC33 is part of the TMS320C3x generation of DSPs from Texas Instruments.
The TMS320C3xs internal busing and special digital-signal-processing instruction set have the speed and flexibility to execute up to 150 million floating-point operations per second (MFLOPS). The TMS320VC33 optimizes speed by implementing functions in hardware that other processors implement through software or microcode. This hardware-intensive approach provides performance previously unavailable on a single chip.
The TMS320VC33 can perform parallel multiply and ALU operations on integer or floating-point data in a single cycle. Each processor also possesses a general-purpose register file, a program cache, dedicated ARAUs, internal dual-access memories, one DMA channel supporting concurrent I/O, and a short machine-cycle time. High performance and ease of use are the results of these features.
General-purpose applications are greatly enhanced by the large address space, multiprocessor interface, internally and externally generated wait states, one external interface port, two timers, one serial port, and multiple-interrupt structure. The TMS320C3x supports a wide variety of system applications from host processor to dedicated coprocessor. High-level-language support is easily implemented through a register-based architecture, large address space, powerful addressing modes, flexible instruction set, and well-supported floating-point arithmetic.
The TMS320VC33 is a superset of the TMS320C31. Designers now have an additional 1M bits of on-chip SRAM, a maximum throughput of 150 MFLOPS, and several I/O enhancements that allow easy upgrades to current systems or creation of new baselines. This data sheet provides information required to fully utilize the new features of the TMS320VC33 device. For general TMS320C3x architecture and programming information, see the TMS320C3x Users Guide (literature number SPRU031).